IESNA:LM-63-2002
[TEST]P1390610
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17923.4
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
66.2 88.2 93.7 99.2 104.8 115.8 126.8 137.8 148.9 165.4 187.4 220.5 281.2 347.3 352.8 347.3 352.8 391.4 540.3 887.6 1207.4 1400.3 1422.4 1356.2 
1328.7 964.8 782.9 672.6 612.0 551.3 490.7 413.5 264.6 121.3 49.6 5.5 0.0 0.0 
66.2 88.2 93.7 104.8 110.3 126.8 137.8 159.9 176.4 209.5 286.7 435.5 656.1 782.9 876.6 1003.4 1207.4 1648.4 2701.5 4471.2 6522.1 6990.7 
6279.5 5270.6 4989.4 4008.1 2922.0 2073.0 1427.9 1014.4 722.2 545.8 259.1 137.8 49.6 5.5 0.0 0.0 
66.2 88.2 93.7 104.8 121.3 137.8 159.9 209.5 319.8 700.2 1328.7 2111.6 2817.2 3600.1 4372.0 5204.4 6207.8 8247.7 12956.0 18601.5 
21738.5 22201.6 21352.6 20498.0 20216.9 19555.3 18314.8 15674.0 11009.8 6235.4 3004.7 1152.3 358.4 181.9 60.6 5.5 0.0 0.0 
66.2 82.7 88.2 104.8 126.8 148.9 193.0 292.2 716.7 1990.3 3500.9 4967.4 6522.1 7641.3 8876.2 10061.6 12294.4 17344.5 23844.5 
29815.3 31761.5 32329.3 32467.2 33172.8 33398.9 33613.9 30934.5 24428.9 18458.1 12829.2 8743.9 2541.6 711.2 204.0 44.1 5.5 0.0 
0.0 
66.2 77.2 88.2 104.8 126.8 154.4 209.5 408.0 1240.5 3225.2 5601.4 7492.4 8992.0 10458.5 12250.3 14235.0 17829.6 25167.7 35422.2 
40621.2 42357.8 42699.6 44083.4 45566.5 45660.2 44039.3 38338.7 30840.8 23866.6 19428.5 12741.0 3947.4 1301.1 275.7 55.1 5.5 0.0 
0.0 
66.2 71.7 82.7 99.2 126.8 154.4 226.0 441.1 1615.4 4085.3 6709.5 8429.7 9918.2 11737.6 13755.4 16241.8 20795.7 29401.8 40086.4 
45202.6 47413.4 48648.4 50930.8 52050.0 51917.7 49254.8 42368.8 33740.7 28354.3 23133.3 14069.7 5518.7 1758.7 270.1 55.1 0.0 
0.0 0.0 
66.2 66.2 77.2 93.7 121.3 148.9 204.0 408.0 1394.8 3484.3 5689.6 7531.0 8892.8 10215.9 11936.0 13992.5 17410.6 24473.0 34523.6 
39976.1 41426.1 41740.3 42870.5 44017.3 44138.6 42225.5 36591.0 29721.6 23475.1 18893.7 12531.5 4107.3 1775.2 369.4 49.6 0.0 0.0 
0.0 
66.2 66.2 77.2 93.7 115.8 143.3 181.9 297.7 827.0 2034.4 3655.2 5171.4 6560.7 7547.6 8551.0 9692.2 11506.0 16313.5 23563.4 
29280.5 31155.0 31546.4 31689.8 32219.1 32467.2 32494.7 29523.1 23778.4 17785.5 12939.4 8760.5 2817.2 1080.6 270.1 38.6 0.0 0.0 
0.0 
66.2 66.2 77.2 88.2 104.8 126.8 148.9 193.0 314.3 777.4 1455.5 2254.9 2977.1 3627.7 4366.4 5154.8 6048.0 8143.0 12625.2 18811.0 
21810.2 22179.5 21165.1 20233.4 19941.2 18987.4 17548.5 14290.2 10309.7 6213.4 3181.1 1290.1 430.0 204.0 60.6 0.0 0.0 0.0 
66.2 60.6 71.7 82.7 93.7 104.8 126.8 137.8 159.9 204.0 297.7 479.6 678.1 788.4 893.1 1058.5 1301.1 1687.0 2585.7 4691.7 6886.0 7310.5 
6323.6 5182.4 4967.4 3760.0 2729.0 1813.8 1218.4 926.2 749.8 595.4 319.8 148.9 44.1 0.0 0.0 0.0 
66.2 60.6 66.2 77.2 88.2 99.2 110.3 121.3 132.3 148.9 170.9 209.5 281.2 347.3 347.3 341.8 358.4 391.4 490.7 887.6 1389.3 1510.6 1361.8 1190.8 
1152.3 865.6 705.7 623.0 578.9 556.8 518.2 463.1 336.3 132.3 38.6 0.0 0.0 0.0 
66.2 60.6 66.2 71.7 82.7 93.7 99.2 110.3 110.3 121.3 132.3 148.9 159.9 193.0 204.0 198.5 176.4 170.9 176.4 181.9 187.4 209.5 242.6 270.1 270.1 314.3 
347.3 369.4 385.9 380.4 374.9 330.8 281.2 159.9 38.6 0.0 0.0 0.0 
66.2 55.1 60.6 66.2 71.7 77.2 82.7 82.7 82.7 88.2 88.2 93.7 99.2 99.2 99.2 104.8 104.8 110.3 104.8 99.2 99.2 99.2 99.2 99.2 104.8 121.3 
137.8 143.3 148.9 159.9 187.4 215.0 209.5 165.4 60.6 0.0 0.0 0.0 
66.2 55.1 55.1 60.6 60.6 60.6 66.2 66.2 66.2 66.2 66.2 71.7 66.2 66.2 66.2 66.2 66.2 66.2 71.7 71.7 77.2 77.2 77.2 82.7 82.7 93.7 
110.3 121.3 126.8 126.8 115.8 99.2 93.7 77.2 44.1 0.0 0.0 0.0 
66.2 49.6 49.6 49.6 49.6 55.1 49.6 49.6 49.6 49.6 49.6 49.6 49.6 49.6 44.1 44.1 44.1 44.1 44.1 38.6 44.1 49.6 60.6 66.2 66.2 71.7 66.2 55.1 49.6 38.6 33.1 27.6 16.5 5.5 0.0 
0.0 0.0 0.0 
66.2 49.6 44.1 44.1 44.1 44.1 44.1 38.6 38.6 38.6 33.1 33.1 27.6 27.6 22.1 22.1 16.5 22.1 27.6 33.1 27.6 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 49.6 44.1 44.1 38.6 38.6 38.6 33.1 33.1 27.6 22.1 16.5 11.0 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 44.1 38.6 38.6 33.1 33.1 33.1 27.6 27.6 16.5 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 44.1 38.6 33.1 27.6 27.6 22.1 22.1 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 44.1 33.1 27.6 22.1 22.1 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 38.6 33.1 27.6 22.1 22.1 16.5 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 38.6 33.1 27.6 22.1 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 38.6 33.1 22.1 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 38.6 27.6 22.1 16.5 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 38.6 27.6 22.1 16.5 11.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 38.6 27.6 22.1 16.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 44.1 33.1 27.6 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 49.6 38.6 33.1 27.6 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 60.6 49.6 44.1 38.6 33.1 27.6 16.5 11.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.2 71.7 66.2 60.6 55.1 49.6 44.1 38.6 33.1 22.1 16.5 11.0 11.0 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
66.2 77.2 71.7 66.2 60.6 55.1 55.1 49.6 38.6 33.1 22.1 22.1 16.5 16.5 11.0 11.0 11.0 5.5 5.5 5.5 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 0.0 
0.0 0.0 
66.2 82.7 77.2 71.7 66.2 66.2 60.6 55.1 49.6 38.6 33.1 27.6 22.1 22.1 16.5 16.5 16.5 11.0 11.0 11.0 11.0 11.0 11.0 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 11.0 11.0 
5.5 5.5 0.0 
66.2 88.2 82.7 77.2 77.2 71.7 71.7 71.7 60.6 55.1 44.1 38.6 38.6 33.1 27.6 27.6 22.1 22.1 22.1 22.1 22.1 16.5 16.5 16.5 11.0 11.0 11.0 11.0 11.0 11.0 11.0 16.5 16.5 16.5 
16.5 16.5 16.5 0.0 
66.2 88.2 82.7 82.7 82.7 77.2 77.2 77.2 71.7 66.2 60.6 49.6 44.1 44.1 38.6 38.6 33.1 33.1 33.1 33.1 27.6 22.1 22.1 16.5 16.5 16.5 16.5 16.5 16.5 16.5 16.5 16.5 16.5 16.5 
16.5 16.5 16.5 0.0 
66.2 82.7 77.2 77.2 77.2 77.2 77.2 77.2 77.2 66.2 60.6 55.1 55.1 49.6 49.6 44.1 44.1 44.1 44.1 38.6 38.6 33.1 27.6 22.1 22.1 16.5 16.5 16.5 16.5 16.5 16.5 16.5 16.5 
16.5 16.5 16.5 16.5 0.0 
66.2 82.7 77.2 77.2 71.7 71.7 71.7 66.2 66.2 66.2 60.6 60.6 60.6 55.1 55.1 55.1 55.1 55.1 60.6 66.2 60.6 49.6 44.1 38.6 38.6 33.1 33.1 27.6 27.6 
33.1 27.6 22.1 16.5 16.5 11.0 11.0 11.0 0.0 
66.2 77.2 77.2 71.7 71.7 71.7 71.7 71.7 66.2 66.2 66.2 66.2 66.2 66.2 66.2 71.7 71.7 71.7 71.7 71.7 71.7 77.2 88.2 99.2 104.8 104.8 
93.7 82.7 77.2 66.2 60.6 55.1 49.6 33.1 22.1 11.0 5.5 0.0 
66.2 82.7 77.2 77.2 77.2 77.2 82.7 77.2 77.2 77.2 82.7 82.7 82.7 82.7 82.7 88.2 88.2 93.7 93.7 99.2 99.2 104.8 104.8 110.3 110.3 121.3 
137.8 148.9 148.9 143.3 137.8 126.8 121.3 104.8 66.2 11.0 5.5 0.0 
66.2 82.7 88.2 88.2 88.2 93.7 93.7 99.2 99.2 99.2 104.8 110.3 110.3 110.3 115.8 121.3 126.8 132.3 126.8 121.3 115.8 121.3 121.3 126.8 132.3 154.4 
170.9 176.4 187.4 198.5 226.0 253.6 242.6 198.5 71.7 11.0 0.0 0.0 
66.2 88.2 93.7 93.7 99.2 110.3 115.8 121.3 126.8 137.8 148.9 159.9 176.4 204.0 220.5 209.5 198.5 193.0 193.0 204.0 209.5 231.6 292.2 308.7 314.3 347.3 
369.4 380.4 385.9 369.4 352.8 319.8 264.6 143.3 55.1 5.5 0.0 0.0 
66.2 88.2 93.7 99.2 104.8 115.8 126.8 137.8 148.9 165.4 187.4 220.5 281.2 347.3 352.8 347.3 352.8 391.4 540.3 887.6 1207.4 1400.3 1422.4 1356.2 
1328.7 964.8 782.9 672.6 612.0 551.3 490.7 413.5 264.6 121.3 49.6 5.5 0.0 0.0 
